Grove Gear HM232-30-2-1.250-56C-L1
Part #:HM232-30-2-1.250-56C-L1
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AG: | 7.88 | AJ: | 5.88 |
| AE2: | 0.29 | D: | 3.5 |
| BD: | 5.88 | I: | 5.02 in |
| G: | 2 | C: | 9.38 in |
| L: | 6.76 in | LM: | 9.01 |
| F: | 4 | AD: | 7.04 |
| V: | 2.51 in | U: | 0.875 in |
| BE: | 0.38 in | BF: | 0.41 |
| T: | 1.25 | Center Distance (in): | 3.25 in |
| B: | 8.75 | AK: | 4.5 |
| AE1: | 0.54 |
Technical Specifications
| Input Keyway: | 3/16 X 1.75 in | Output Shaft Direction: | 2 |
| Shaft Seal Material: | Viton | Product Type: | Right Angle |
| Assembly: | HM-2 | Ratio: | 30:1 |
| Center Distance (in): | 3.25 | Reducer: | Worm - Right Angle |
| Output RPM: | 58.3 | Gear Type: | Worm |
| Bore Code: | 20 | Input Style: | Flexible Coupling Input |
| Input RPM: | 1,750 | Thrust Rating - output shaft: | 2574 |
| Output Shaft Assembly Code: | 2 | Ratio Range: | 30:1 |
| Output Shaft: | Hollow Bore | Product Line: | OLD GR Series - Ironman Worm Gear Reducers |
| No. of Gear Reductions: | Single | Input HP @ 1750 RPM: | 3.003 |
| Housing Material: | Cast Iron | Input Diameter (in): | 0.875 in |
| Model Code: | HM232 | Output Diameter (in): | 1.25 in |
| Motor Frame Size: | 56C | Output Key: | 1/4 X 2.50 |
| Service Factor: | 1 | Series: | OLD GR Series - Ironman Worm Gear Reducers |
| Output Torque Rating (in-lb): | 2651 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 2,275 lb |

