Grove Gear HM232-30-2-1.250-56C-L2
Part #:HM232-30-2-1.250-56C-L2
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| C: | 9.38 in | V: | 2.51 in |
| F: | 4 | B: | 8.75 |
| AE1: | 0.54 | AJ: | 5.88 |
| BE: | 0.38 in | T: | 1.25 |
| I: | 5.02 in | L: | 6.76 in |
| Center Distance (in): | 3.25 in | AG: | 7.88 |
| AE2: | 0.29 | D: | 3.5 |
| AK: | 4.5 | LM: | 9.01 |
| U: | 0.875 in | AD: | 7.04 |
| G: | 2 | BD: | 5.88 |
| BF: | 0.41 |
Technical Specifications
| Output Diameter (in): | 1.25 in | Service Factor: | 1 |
| Ratio Range: | 30:1 | Thrust Rating - output shaft: | 2574 |
| Input HP @ 1750 RPM: | 3.003 | Input Keyway: | 3/16 X 1.75 in |
| Ratio: | 30:1 | Input Diameter (in): | 0.875 in |
| Shaft Seal Material: | Viton | Output Key: | 1/4 X 2.50 |
| Series: | OLD GR Series - Ironman Worm Gear Reducers | Input RPM: | 1,750 |
| Output Shaft Direction: | 2 | Output RPM: | 58.3 |
| No. of Gear Reductions: | Single | Housing Material: | Cast Iron |
| Model Code: | HM232 | Output Shaft Assembly Code: | 2 |
| Center Distance (in): | 3.25 | Product Type: | Right Angle |
| Gear Type: | Worm | Input Style: | Flexible Coupling Input |
| Output Shaft: | Hollow Bore | Bore Code: | 20 |
| Product Line: | OLD GR Series - Ironman Worm Gear Reducers | Motor Frame Size: | 56C |
| Reducer: | Worm - Right Angle | Assembly: | HM-2 |
| Overhung Load Rating (Output Shaft(lb)): | 2,275 lb | Output Torque Rating (in-lb): | 2651 in/lbs |

