Grove Gear HM232-30-2-1.438-140TC-L1
Part #:HM232-30-2-1.438-140TC-L1
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| BF: | 0.41 | U: | 0.875 in |
| AE2: | 0.29 | LM: | 9.01 |
| I: | 5.02 in | Center Distance (in): | 3.25 in |
| L: | 6.76 in | D: | 3.5 |
| AK: | 4.5 | F: | 4 |
| BD: | 5.88 | T: | 1.438 |
| AE1: | 0.54 | V: | 2.51 in |
| AJ: | 5.88 | AG: | 7.88 |
| G: | 2 | AD: | 7.04 |
| B: | 8.75 | C: | 9.38 in |
| BE: | 0.38 in |
Technical Specifications
| Output Diameter (in): | 1.438 in | Service Factor: | 1 |
| Product Type: | Right Angle | Input Diameter (in): | 0.875 in |
| Series: | OLD GR Series - Ironman Worm Gear Reducers | Output Shaft Direction: | 2 |
| Input RPM: | 1,750 | Ratio Range: | 30:1 |
| Output RPM: | 58.3 | Input Keyway: | 3/16 X 1.75 in |
| Input Style: | Flexible Coupling Input | Housing Material: | Cast Iron |
| Motor Frame Size: | 140TC | Input HP @ 1750 RPM: | 3.003 |
| Thrust Rating - output shaft: | 2574 | Bore Code: | 23 |
| Output Shaft Assembly Code: | 2 | Reducer: | Worm - Right Angle |
| Assembly: | HM-2 | Ratio: | 30:1 |
| Product Line: | OLD GR Series - Ironman Worm Gear Reducers | Model Code: | HM232 |
| Shaft Seal Material: | Viton | Gear Type: | Worm |
| No. of Gear Reductions: | Single | Output Key: | 3/8 x 3.00 |
| Output Shaft: | Hollow Bore | Center Distance (in): | 3.25 |
| Overhung Load Rating (Output Shaft(lb)): | 2,275 lb | Output Torque Rating (in-lb): | 2651 in/lbs |

