Grove Gear HM232-30-2-1.438-140TC-L2
Part #:HM232-30-2-1.438-140TC-L2
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AK: | 4.5 | L: | 6.76 in |
| AG: | 7.88 | AJ: | 5.88 |
| F: | 4 | BF: | 0.41 |
| LM: | 9.01 | B: | 8.75 |
| G: | 2 | I: | 5.02 in |
| AE1: | 0.54 | BD: | 5.88 |
| AD: | 7.04 | AE2: | 0.29 |
| D: | 3.5 | T: | 1.438 |
| BE: | 0.38 in | U: | 0.875 in |
| V: | 2.51 in | C: | 9.38 in |
| Center Distance (in): | 3.25 in |
Technical Specifications
| Center Distance (in): | 3.25 | Product Line: | OLD GR Series - Ironman Worm Gear Reducers |
| Input Keyway: | 3/16 X 1.75 in | Series: | OLD GR Series - Ironman Worm Gear Reducers |
| Output Shaft Direction: | 2 | Assembly: | HM-2 |
| Ratio Range: | 30:1 | Thrust Rating - output shaft: | 2574 |
| Gear Type: | Worm | Input Diameter (in): | 0.875 in |
| Input Style: | Flexible Coupling Input | Motor Frame Size: | 140TC |
| Output Shaft: | Hollow Bore | Housing Material: | Cast Iron |
| No. of Gear Reductions: | Single | Output Key: | 3/8 x 3.00 |
| Reducer: | Worm - Right Angle | Product Type: | Right Angle |
| Shaft Seal Material: | Viton | Output Shaft Assembly Code: | 2 |
| Service Factor: | 1 | Input RPM: | 1,750 |
| Output RPM: | 58.3 | Input HP @ 1750 RPM: | 3.003 |
| Model Code: | HM232 | Output Diameter (in): | 1.438 in |
| Ratio: | 30:1 | Bore Code: | 23 |
| Output Torque Rating (in-lb): | 2651 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 2,275 lb |

