Grove Gear HM232-30-2-1.438-180TC-L1
Part #:HM232-30-2-1.438-180TC-L1
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Center Distance (in): | 3.25 in | BE1: | 0.5 in |
| AK: | 8.5 | U: | 0.875 in |
| T: | 1.438 | BF: | 0.53 |
| L1: | 10.01 in | C: | 9.38 in |
| I: | 5.02 in | AJ: | 7.25 |
| D: | 3.5 | AG: | 7.88 |
| G: | 2 | L: | 6.76 in |
| BD: | 9 | AD: | 7.04 |
| AE1: | 0.54 | AE2: | 0.29 |
| F: | 4 | V: | 2.51 in |
| B: | 8.75 |
Technical Specifications
| Output Shaft Direction: | 2 | Reducer: | Worm - Right Angle |
| Ratio: | 30:1 | Output RPM: | 58.3 |
| Thrust Rating - output shaft: | 2574 | Output Shaft Assembly Code: | 2 |
| Input RPM: | 1,750 | Motor Frame Size: | 180TC |
| Bore Code: | 23 | Shaft Seal Material: | Viton |
| Input Diameter (in): | 0.875 in | Gear Type: | Worm |
| Ratio Range: | 30:1 | Center Distance (in): | 3.25 |
| Housing Material: | Cast Iron | Model Code: | HM232 |
| Series: | OLD GR Series - Ironman Worm Gear Reducers | Input HP @ 1750 RPM: | 3.003 |
| Input Style: | Flexible Coupling Input | Output Diameter (in): | 1.438 in |
| Output Shaft: | Hollow Bore | No. of Gear Reductions: | Single |
| Product Type: | Right Angle | Output Key: | 3/8 x 3.00 |
| Input Keyway: | 3/16 X 1.75 in | Product Line: | OLD GR Series - Ironman Worm Gear Reducers |
| Service Factor: | 1 | Assembly: | HM-2 |
| Output Torque Rating (in-lb): | 2651 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 2,275 lb |

