How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AE1: | 0.54 | BD: | 9 |
| AE2: | 0.29 | D: | 3.5 |
| Center Distance (in): | 3.25 in | G: | 2 |
| AJ: | 7.25 | T: | 1.5 |
| AK: | 8.5 | L1: | 10.01 in |
| F: | 4 | L: | 6.76 in |
| BE1: | 0.5 in | I: | 5.02 in |
| C: | 9.38 in | BF: | 0.53 |
| B: | 8.75 | U: | 0.875 in |
| AD: | 7.04 | V: | 2.51 in |
| AG: | 7.88 |
Technical Specifications
| Assembly: | HM-2 | Input Diameter (in): | 0.875 in |
| Shaft Seal Material: | Viton | Motor Frame Size: | 210TC |
| Input Keyway: | 3/16 X 1.75 in | Thrust Rating - output shaft: | 2574 |
| Output Diameter (in): | 1.5 in | Series: | OLD GR Series - Ironman Worm Gear Reducers |
| Ratio: | 30:1 | No. of Gear Reductions: | Single |
| Output Shaft Assembly Code: | 2 | Housing Material: | Cast Iron |
| Output Shaft: | Hollow Bore | Gear Type: | Worm |
| Product Type: | Right Angle | Bore Code: | 24 |
| Output Shaft Direction: | 2 | Input Style: | Flexible Coupling Input |
| Center Distance (in): | 3.25 | Model Code: | HM232 |
| Product Line: | OLD GR Series - Ironman Worm Gear Reducers | Input HP @ 1750 RPM: | 3.003 |
| Output Key: | 3/8 x 3.00 | Output RPM: | 58.3 |
| Input RPM: | 1,750 | Ratio Range: | 30:1 |
| Service Factor: | 1 | Reducer: | Worm - Right Angle |
| Output Torque Rating (in-lb): | 2651 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 2,275 lb |

