How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| I: | 5.02 in | F: | 4 |
| Center Distance (in): | 3.25 in | G: | 2 |
| U: | 0.875 in | B: | 8.75 |
| BE: | 0.38 in | AE2: | 0.29 |
| AD: | 7.04 | AG: | 7.88 |
| AE1: | 0.54 | V: | 2.51 in |
| AJ: | 5.88 | C: | 9.38 in |
| AK: | 4.5 | BD: | 5.88 |
| T: | 1.625 | LM: | 9.01 |
| D: | 3.5 | L: | 6.76 in |
| BF: | 0.41 |
Technical Specifications
| Input Style: | Flexible Coupling Input | Product Line: | OLD GR Series - Ironman Worm Gear Reducers |
| Input RPM: | 1,750 | Output Shaft Direction: | 2 |
| Input Keyway: | 3/16 X 1.75 in | Reducer: | Worm - Right Angle |
| Shaft Seal Material: | Viton | Product Type: | Right Angle |
| Output RPM: | 58.3 | Output Shaft: | Hollow Bore |
| Bore Code: | 26 | No. of Gear Reductions: | Single |
| Ratio Range: | 30:1 | Series: | OLD GR Series - Ironman Worm Gear Reducers |
| Motor Frame Size: | 140TC | Output Key: | 3/8 x 3.00 |
| Input HP @ 1750 RPM: | 3.003 | Ratio: | 30:1 |
| Thrust Rating - output shaft: | 2574 | Output Diameter (in): | 1.625 in |
| Model Code: | HM232 | Housing Material: | Cast Iron |
| Output Shaft Assembly Code: | 2 | Service Factor: | 1 |
| Center Distance (in): | 3.25 | Assembly: | HM-2 |
| Input Diameter (in): | 0.875 in | Gear Type: | Worm |
| Overhung Load Rating (Output Shaft(lb)): | 2,275 lb | Output Torque Rating (in-lb): | 2651 in/lbs |

