How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| F: | 4 | I: | 5.02 in |
| T: | 1.625 | LM: | 9.01 |
| BF: | 0.41 | D: | 3.5 |
| BD: | 5.88 | L: | 6.76 in |
| Center Distance (in): | 3.25 in | AG: | 7.88 |
| V: | 2.51 in | AJ: | 5.88 |
| B: | 8.75 | AE2: | 0.29 |
| AK: | 4.5 | AE1: | 0.54 |
| C: | 9.38 in | G: | 2 |
| BE: | 0.38 in | U: | 0.875 in |
| AD: | 7.04 |
Technical Specifications
| Motor Frame Size: | 140TC | Output Key: | 3/8 x 3.00 |
| Housing Material: | Cast Iron | Product Type: | Right Angle |
| Ratio Range: | 30:1 | Shaft Seal Material: | Viton |
| Assembly: | HM-2 | Output Shaft Direction: | 2 |
| Model Code: | HM232 | Output Shaft Assembly Code: | 2 |
| Service Factor: | 1 | Input Diameter (in): | 0.875 in |
| Series: | OLD GR Series - Ironman Worm Gear Reducers | Input RPM: | 1,750 |
| No. of Gear Reductions: | Single | Input Style: | Flexible Coupling Input |
| Output Shaft: | Hollow Bore | Ratio: | 30:1 |
| Input Keyway: | 3/16 X 1.75 in | Reducer: | Worm - Right Angle |
| Output Diameter (in): | 1.625 in | Gear Type: | Worm |
| Thrust Rating - output shaft: | 2574 | Bore Code: | 26 |
| Product Line: | OLD GR Series - Ironman Worm Gear Reducers | Output RPM: | 58.3 |
| Center Distance (in): | 3.25 | Input HP @ 1750 RPM: | 3.003 |
| Overhung Load Rating (Output Shaft(lb)): | 2,275 lb | Output Torque Rating (in-lb): | 2651 in/lbs |

