How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AD: | 7.04 | AG: | 7.88 |
| F: | 4 | AE1: | 0.54 |
| G: | 2 | L: | 6.76 in |
| C: | 9.38 in | AE2: | 0.29 |
| BF: | 0.53 | BD: | 9 |
| T: | 1.625 | U: | 0.875 in |
| BE1: | 0.5 in | L1: | 10.01 in |
| B: | 8.75 | D: | 3.5 |
| V: | 2.51 in | AJ: | 7.25 |
| Center Distance (in): | 3.25 in | I: | 5.02 in |
| AK: | 8.5 |
Technical Specifications
| Bore Code: | 26 | Ratio: | 30:1 |
| Center Distance (in): | 3.25 | Thrust Rating - output shaft: | 2574 |
| Input Style: | Flexible Coupling Input | Output Shaft Assembly Code: | 2 |
| Gear Type: | Worm | Series: | OLD GR Series - Ironman Worm Gear Reducers |
| Reducer: | Worm - Right Angle | Input RPM: | 1,750 |
| Output Key: | 3/8 x 3.00 | Shaft Seal Material: | Viton |
| Model Code: | HM232 | Output Diameter (in): | 1.625 in |
| Motor Frame Size: | 180TC | Housing Material: | Cast Iron |
| Output Shaft: | Hollow Bore | Service Factor: | 1 |
| Output Shaft Direction: | 2 | Input HP @ 1750 RPM: | 3.003 |
| Input Keyway: | 3/16 X 1.75 in | Output RPM: | 58.3 |
| Ratio Range: | 30:1 | No. of Gear Reductions: | Single |
| Product Type: | Right Angle | Assembly: | HM-2 |
| Product Line: | OLD GR Series - Ironman Worm Gear Reducers | Input Diameter (in): | 0.875 in |
| Output Torque Rating (in-lb): | 2651 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 2,275 lb |

