How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| C: | 9.38 in | AK: | 4.5 |
| U: | 0.875 in | AG: | 7.88 |
| LM: | 9.01 | B: | 8.75 |
| BE: | 0.38 in | I: | 5.02 in |
| V: | 2.51 in | G: | 2 |
| AD: | 7.04 | T: | 1.688 |
| L: | 6.76 in | BF: | 0.41 |
| AJ: | 5.88 | F: | 4 |
| Center Distance (in): | 3.25 in | AE2: | 0.29 |
| BD: | 5.88 | D: | 3.5 |
| AE1: | 0.54 |
Technical Specifications
| Output Key: | 3/8 x 3.00 | Bore Code: | 27 |
| Thrust Rating - output shaft: | 2574 | Series: | OLD GR Series - Ironman Worm Gear Reducers |
| Product Line: | OLD GR Series - Ironman Worm Gear Reducers | Motor Frame Size: | 140TC |
| Input RPM: | 1,750 | Reducer: | Worm - Right Angle |
| Input Keyway: | 3/16 X 1.75 in | Ratio: | 30:1 |
| Gear Type: | Worm | Input HP @ 1750 RPM: | 3.003 |
| Service Factor: | 1 | No. of Gear Reductions: | Single |
| Input Style: | Flexible Coupling Input | Ratio Range: | 30:1 |
| Model Code: | HM232 | Output Shaft Assembly Code: | 2 |
| Center Distance (in): | 3.25 | Output Shaft Direction: | 2 |
| Input Diameter (in): | 0.875 in | Assembly: | HM-2 |
| Shaft Seal Material: | Viton | Output Shaft: | Hollow Bore |
| Housing Material: | Cast Iron | Output RPM: | 58.3 |
| Product Type: | Right Angle | Output Diameter (in): | 1.688 in |
| Overhung Load Rating (Output Shaft(lb)): | 2,275 lb | Output Torque Rating (in-lb): | 2651 in/lbs |

