How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| C: | 9.38 in | U: | 0.875 in |
| AD: | 7.04 | AG: | 7.88 |
| T: | 1.688 | G: | 2 |
| L: | 6.76 in | I: | 5.02 in |
| V: | 2.51 in | Center Distance (in): | 3.25 in |
| BE1: | 0.5 in | D: | 3.5 |
| AK: | 8.5 | BF: | 0.53 |
| AE2: | 0.29 | AE1: | 0.54 |
| BD: | 9 | B: | 8.75 |
| AJ: | 7.25 | L1: | 10.01 in |
| F: | 4 |
Technical Specifications
| Product Line: | OLD GR Series - Ironman Worm Gear Reducers | Output RPM: | 58.3 |
| Reducer: | Worm - Right Angle | Input RPM: | 1,750 |
| Bore Code: | 27 | Center Distance (in): | 3.25 |
| Service Factor: | 1 | Output Diameter (in): | 1.688 in |
| Motor Frame Size: | 210TC | Output Shaft Assembly Code: | 2 |
| Thrust Rating - output shaft: | 2574 | Input Style: | Flexible Coupling Input |
| Input HP @ 1750 RPM: | 3.003 | Output Shaft: | Hollow Bore |
| No. of Gear Reductions: | Single | Housing Material: | Cast Iron |
| Series: | OLD GR Series - Ironman Worm Gear Reducers | Product Type: | Right Angle |
| Output Shaft Direction: | 2 | Input Keyway: | 3/16 X 1.75 in |
| Ratio Range: | 30:1 | Ratio: | 30:1 |
| Input Diameter (in): | 0.875 in | Model Code: | HM232 |
| Gear Type: | Worm | Assembly: | HM-2 |
| Shaft Seal Material: | Viton | Output Key: | 3/8 x 3.00 |
| Overhung Load Rating (Output Shaft(lb)): | 2,275 lb | Output Torque Rating (in-lb): | 2651 in/lbs |

