How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| BD: | 5.88 | AK: | 4.5 |
| LM: | 9.01 | T: | 1.688 |
| V: | 2.51 in | AE2: | 0.29 |
| B: | 8.75 | AG: | 7.88 |
| L: | 6.76 in | F: | 4 |
| AJ: | 5.88 | AE1: | 0.54 |
| BF: | 0.41 | BE: | 0.38 in |
| C: | 9.38 in | D: | 3.5 |
| I: | 5.02 in | G: | 2 |
| U: | 0.875 in | AD: | 7.04 |
| Center Distance (in): | 3.25 in |
Technical Specifications
| Service Factor: | 1 | Series: | OLD GR Series - Ironman Worm Gear Reducers |
| Output Diameter (in): | 1.688 in | No. of Gear Reductions: | Single |
| Output Shaft Assembly Code: | 2 | Product Line: | OLD GR Series - Ironman Worm Gear Reducers |
| Output Shaft: | Hollow Bore | Output Key: | 3/8 x 3.00 |
| Ratio Range: | 30:1 | Center Distance (in): | 3.25 |
| Motor Frame Size: | 56C | Input Style: | Flexible Coupling Input |
| Input Diameter (in): | 0.875 in | Gear Type: | Worm |
| Input RPM: | 1,750 | Input Keyway: | 3/16 X 1.75 in |
| Reducer: | Worm - Right Angle | Output Shaft Direction: | 2 |
| Product Type: | Right Angle | Shaft Seal Material: | Viton |
| Model Code: | HM232 | Bore Code: | 27 |
| Input HP @ 1750 RPM: | 3.003 | Thrust Rating - output shaft: | 2574 |
| Housing Material: | Cast Iron | Output RPM: | 58.3 |
| Assembly: | HM-2 | Ratio: | 30:1 |
| Output Torque Rating (in-lb): | 2651 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 2,275 lb |

