How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AE1: | 0.54 | L: | 6.76 in |
| BD: | 5.88 | T: | 1.75 |
| BF: | 0.41 | BE: | 0.38 in |
| G: | 2 | LM: | 9.01 |
| B: | 8.75 | V: | 2.51 in |
| AJ: | 5.88 | AG: | 7.88 |
| AD: | 7.04 | I: | 5.02 in |
| C: | 9.38 in | Center Distance (in): | 3.25 in |
| AK: | 4.5 | AE2: | 0.29 |
| D: | 3.5 | U: | 0.875 in |
| F: | 4 |
Technical Specifications
| Series: | OLD GR Series - Ironman Worm Gear Reducers | Ratio: | 30:1 |
| Output RPM: | 58.3 | Motor Frame Size: | 140TC |
| Output Shaft Assembly Code: | 2 | Product Type: | Right Angle |
| Gear Type: | Worm | Output Shaft Direction: | 2 |
| Housing Material: | Cast Iron | Service Factor: | 1 |
| Shaft Seal Material: | Viton | Input Diameter (in): | 0.875 in |
| Output Diameter (in): | 1.75 in | Bore Code: | 28 |
| Output Key: | 3/8 x 3.00 | Model Code: | HM232 |
| Product Line: | OLD GR Series - Ironman Worm Gear Reducers | Input HP @ 1750 RPM: | 3.003 |
| Ratio Range: | 30:1 | Center Distance (in): | 3.25 |
| Input Keyway: | 3/16 X 1.75 in | Output Shaft: | Hollow Bore |
| Assembly: | HM-2 | Input Style: | Flexible Coupling Input |
| Input RPM: | 1,750 | Thrust Rating - output shaft: | 2574 |
| Reducer: | Worm - Right Angle | No. of Gear Reductions: | Single |
| Output Torque Rating (in-lb): | 2651 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 2,275 lb |

