How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| U: | 0.875 in | C: | 9.38 in |
| AE2: | 0.29 | L: | 6.76 in |
| AJ: | 7.25 | D: | 3.5 |
| F: | 4 | BF: | 0.53 |
| B: | 8.75 | AE1: | 0.54 |
| BD: | 9 | V: | 2.51 in |
| Center Distance (in): | 3.25 in | L1: | 10.01 in |
| AK: | 8.5 | T: | 1.75 |
| BE1: | 0.5 in | AD: | 7.04 |
| AG: | 7.88 | I: | 5.02 in |
| G: | 2 |
Technical Specifications
| Shaft Seal Material: | Viton | Center Distance (in): | 3.25 |
| Input Style: | Flexible Coupling Input | Thrust Rating - output shaft: | 2574 |
| Output Shaft: | Hollow Bore | Output Diameter (in): | 1.75 in |
| Bore Code: | 28 | Reducer: | Worm - Right Angle |
| Product Line: | OLD GR Series - Ironman Worm Gear Reducers | Ratio Range: | 30:1 |
| Input HP @ 1750 RPM: | 3.003 | Gear Type: | Worm |
| Model Code: | HM232 | Input Diameter (in): | 0.875 in |
| Motor Frame Size: | 210TC | Series: | OLD GR Series - Ironman Worm Gear Reducers |
| Housing Material: | Cast Iron | Output Key: | 3/8 x 3.00 |
| Output Shaft Direction: | 2 | Ratio: | 30:1 |
| Assembly: | HM-2 | Input RPM: | 1,750 |
| Input Keyway: | 3/16 X 1.75 in | Output Shaft Assembly Code: | 2 |
| Service Factor: | 1 | Product Type: | Right Angle |
| Output RPM: | 58.3 | No. of Gear Reductions: | Single |
| Output Torque Rating (in-lb): | 2651 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 2,275 lb |

