How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AK: | 8.5 | AE1: | 0.54 |
| AJ: | 7.25 | F: | 4 |
| BD: | 9 | V: | 2.51 in |
| T: | 1.75 | B: | 8.75 |
| BE1: | 0.5 in | D: | 3.5 |
| I: | 5.02 in | AD: | 7.04 |
| AG: | 7.88 | BF: | 0.53 |
| U: | 0.875 in | AE2: | 0.29 |
| L: | 6.76 in | L1: | 10.01 in |
| C: | 9.38 in | G: | 2 |
| Center Distance (in): | 3.25 in |
Technical Specifications
| Model Code: | HM232 | Output Shaft: | Hollow Bore |
| Center Distance (in): | 3.25 | Input Diameter (in): | 0.875 in |
| Service Factor: | 1 | Housing Material: | Cast Iron |
| Series: | OLD GR Series - Ironman Worm Gear Reducers | Motor Frame Size: | 210TC |
| Ratio Range: | 30:1 | Output Diameter (in): | 1.75 in |
| Input Keyway: | 3/16 X 1.75 in | Assembly: | HM-2 |
| Bore Code: | 28 | Shaft Seal Material: | Viton |
| Output Shaft Assembly Code: | 2 | Product Type: | Right Angle |
| Input Style: | Flexible Coupling Input | Output Shaft Direction: | 2 |
| Output Key: | 3/8 x 3.00 | Thrust Rating - output shaft: | 2574 |
| Reducer: | Worm - Right Angle | Ratio: | 30:1 |
| Output RPM: | 58.3 | Gear Type: | Worm |
| Input HP @ 1750 RPM: | 3.003 | No. of Gear Reductions: | Single |
| Input RPM: | 1,750 | Product Line: | OLD GR Series - Ironman Worm Gear Reducers |
| Output Torque Rating (in-lb): | 2651 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 2,275 lb |

