How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AE1: | 0.54 | AE2: | 0.29 |
| V: | 2.51 in | Center Distance (in): | 3.25 in |
| B: | 8.75 | AG: | 7.88 |
| AD: | 7.04 | AK: | 4.5 |
| LM: | 9.01 | BD: | 5.88 |
| U: | 0.875 in | C: | 9.38 in |
| BE: | 0.38 in | I: | 5.02 in |
| L: | 6.76 in | BF: | 0.41 |
| D: | 3.5 | T: | 1.75 |
| G: | 2 | AJ: | 5.88 |
| F: | 4 |
Technical Specifications
| Input HP @ 1750 RPM: | 3.003 | Assembly: | HM-2 |
| Output Key: | 3/8 x 3.00 | Reducer: | Worm - Right Angle |
| Motor Frame Size: | 56C | Center Distance (in): | 3.25 |
| Output RPM: | 58.3 | Input Keyway: | 3/16 X 1.75 in |
| Input Diameter (in): | 0.875 in | Shaft Seal Material: | Viton |
| Product Line: | OLD GR Series - Ironman Worm Gear Reducers | Output Shaft Assembly Code: | 2 |
| Service Factor: | 1 | Ratio: | 30:1 |
| Ratio Range: | 30:1 | Product Type: | Right Angle |
| Input RPM: | 1,750 | Input Style: | Flexible Coupling Input |
| Output Shaft Direction: | 2 | Thrust Rating - output shaft: | 2574 |
| Gear Type: | Worm | Housing Material: | Cast Iron |
| Output Shaft: | Hollow Bore | Series: | OLD GR Series - Ironman Worm Gear Reducers |
| No. of Gear Reductions: | Single | Bore Code: | 28 |
| Output Diameter (in): | 1.75 in | Model Code: | HM232 |
| Overhung Load Rating (Output Shaft(lb)): | 2,275 lb | Output Torque Rating (in-lb): | 2651 in/lbs |

