Grove Gear HM232-30-2-1.938-140TC-L2
Part #:HM232-30-2-1.938-140TC-L2
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| V: | 2.51 in | AG: | 7.88 |
| LM: | 9.01 | AJ: | 5.88 |
| BF: | 0.41 | B: | 8.75 |
| AE2: | 0.29 | AE1: | 0.54 |
| AD: | 7.04 | U: | 0.875 in |
| AK: | 4.5 | C: | 9.38 in |
| Center Distance (in): | 3.25 in | BE: | 0.38 in |
| G: | 2 | D: | 3.5 |
| BD: | 5.88 | T: | 1.938 |
| I: | 5.02 in | F: | 4 |
| L: | 6.76 in |
Technical Specifications
| Product Type: | Right Angle | Output Diameter (in): | 1.938 in |
| Bore Code: | 31 | Ratio: | 30:1 |
| Product Line: | OLD GR Series - Ironman Worm Gear Reducers | Output RPM: | 58.3 |
| Input Keyway: | 3/16 X 1.75 in | Ratio Range: | 30:1 |
| Input HP @ 1750 RPM: | 3.003 | Output Shaft: | Hollow Bore |
| Reducer: | Worm - Right Angle | Input Style: | Flexible Coupling Input |
| Service Factor: | 1 | Housing Material: | Cast Iron |
| Output Shaft Assembly Code: | 2 | No. of Gear Reductions: | Single |
| Output Shaft Direction: | 2 | Gear Type: | Worm |
| Model Code: | HM232 | Output Key: | 1/2 X 3.38 |
| Series: | OLD GR Series - Ironman Worm Gear Reducers | Center Distance (in): | 3.25 |
| Input RPM: | 1,750 | Motor Frame Size: | 140TC |
| Input Diameter (in): | 0.875 in | Thrust Rating - output shaft: | 2574 |
| Assembly: | HM-2 | Shaft Seal Material: | Viton |
| Overhung Load Rating (Output Shaft(lb)): | 2,275 lb | Output Torque Rating (in-lb): | 2651 in/lbs |

