Grove Gear HM232-30-2-1.938-180TC-L1
Part #:HM232-30-2-1.938-180TC-L1
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| B: | 8.75 | F: | 4 |
| AD: | 7.04 | AG: | 7.88 |
| G: | 2 | L1: | 10.01 in |
| T: | 1.938 | I: | 5.02 in |
| Center Distance (in): | 3.25 in | D: | 3.5 |
| BE1: | 0.5 in | L: | 6.76 in |
| C: | 9.38 in | AE2: | 0.29 |
| U: | 0.875 in | V: | 2.51 in |
| BF: | 0.53 | AK: | 8.5 |
| AJ: | 7.25 | BD: | 9 |
| AE1: | 0.54 |
Technical Specifications
| Model Code: | HM232 | No. of Gear Reductions: | Single |
| Output Key: | 1/2 X 3.38 | Output Shaft Direction: | 2 |
| Input RPM: | 1,750 | Service Factor: | 1 |
| Assembly: | HM-2 | Housing Material: | Cast Iron |
| Ratio: | 30:1 | Ratio Range: | 30:1 |
| Input Diameter (in): | 0.875 in | Bore Code: | 31 |
| Output Shaft: | Hollow Bore | Output Diameter (in): | 1.938 in |
| Product Line: | OLD GR Series - Ironman Worm Gear Reducers | Shaft Seal Material: | Viton |
| Input Keyway: | 3/16 X 1.75 in | Input HP @ 1750 RPM: | 3.003 |
| Output RPM: | 58.3 | Input Style: | Flexible Coupling Input |
| Motor Frame Size: | 180TC | Series: | OLD GR Series - Ironman Worm Gear Reducers |
| Gear Type: | Worm | Center Distance (in): | 3.25 |
| Thrust Rating - output shaft: | 2574 | Output Shaft Assembly Code: | 2 |
| Reducer: | Worm - Right Angle | Product Type: | Right Angle |
| Output Torque Rating (in-lb): | 2651 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 2,275 lb |

