Grove Gear HM232-30-2-1.938-180TC-L3
Part #:HM232-30-2-1.938-180TC-L3
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| F: | 4 | V: | 2.51 in |
| AG: | 7.88 | AD: | 7.04 |
| D: | 3.5 | L: | 6.76 in |
| G: | 2 | U: | 0.875 in |
| Center Distance (in): | 3.25 in | C: | 9.38 in |
| I: | 5.02 in | AE2: | 0.29 |
| T: | 1.938 | AE1: | 0.54 |
| BE1: | 0.5 in | BD: | 9 |
| AJ: | 7.25 | B: | 8.75 |
| AK: | 8.5 | L1: | 10.01 in |
| BF: | 0.53 |
Technical Specifications
| Input Diameter (in): | 0.875 in | Assembly: | HM-2 |
| Product Line: | OLD GR Series - Ironman Worm Gear Reducers | Thrust Rating - output shaft: | 2574 |
| No. of Gear Reductions: | Single | Bore Code: | 31 |
| Motor Frame Size: | 180TC | Product Type: | Right Angle |
| Output Key: | 1/2 X 3.38 | Output Shaft Direction: | 2 |
| Output Shaft: | Hollow Bore | Gear Type: | Worm |
| Service Factor: | 1 | Center Distance (in): | 3.25 |
| Output RPM: | 58.3 | Input RPM: | 1,750 |
| Input Style: | Flexible Coupling Input | Ratio Range: | 30:1 |
| Shaft Seal Material: | Viton | Ratio: | 30:1 |
| Output Shaft Assembly Code: | 2 | Reducer: | Worm - Right Angle |
| Housing Material: | Cast Iron | Input HP @ 1750 RPM: | 3.003 |
| Output Diameter (in): | 1.938 in | Input Keyway: | 3/16 X 1.75 in |
| Model Code: | HM232 | Series: | OLD GR Series - Ironman Worm Gear Reducers |
| Output Torque Rating (in-lb): | 2651 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 2,275 lb |

