Grove Gear HM232-30-2-1.938-210TC-L4
Part #:HM232-30-2-1.938-210TC-L4
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AJ: | 7.25 | BF: | 0.53 |
| BE1: | 0.5 in | C: | 9.38 in |
| AK: | 8.5 | BD: | 9 |
| D: | 3.5 | B: | 8.75 |
| AE1: | 0.54 | U: | 0.875 in |
| V: | 2.51 in | T: | 1.938 |
| G: | 2 | I: | 5.02 in |
| AE2: | 0.29 | L: | 6.76 in |
| AD: | 7.04 | AG: | 7.88 |
| F: | 4 | L1: | 10.01 in |
| Center Distance (in): | 3.25 in |
Technical Specifications
| Motor Frame Size: | 210TC | Service Factor: | 1 |
| No. of Gear Reductions: | Single | Thrust Rating - output shaft: | 2574 |
| Bore Code: | 31 | Product Type: | Right Angle |
| Output Shaft: | Hollow Bore | Output Diameter (in): | 1.938 in |
| Housing Material: | Cast Iron | Input HP @ 1750 RPM: | 3.003 |
| Model Code: | HM232 | Ratio: | 30:1 |
| Output RPM: | 58.3 | Assembly: | HM-2 |
| Shaft Seal Material: | Viton | Input Keyway: | 3/16 X 1.75 in |
| Output Shaft Assembly Code: | 2 | Reducer: | Worm - Right Angle |
| Gear Type: | Worm | Ratio Range: | 30:1 |
| Output Key: | 1/2 X 3.38 | Product Line: | OLD GR Series - Ironman Worm Gear Reducers |
| Input Style: | Flexible Coupling Input | Center Distance (in): | 3.25 |
| Series: | OLD GR Series - Ironman Worm Gear Reducers | Input RPM: | 1,750 |
| Input Diameter (in): | 0.875 in | Output Shaft Direction: | 2 |
| Overhung Load Rating (Output Shaft(lb)): | 2,275 lb | Output Torque Rating (in-lb): | 2651 in/lbs |

