How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AE2: | 0.29 | Center Distance (in): | 3.25 in |
| B: | 8.75 | L: | 6.76 in |
| AJ: | 5.88 | D: | 3.5 |
| F: | 4 | AD: | 7.04 |
| U: | 0.875 in | V: | 2.51 in |
| BF: | 0.41 | BE: | 0.38 in |
| AG: | 7.88 | T: | 1.188 |
| AK: | 4.5 | G: | 2 |
| BD: | 5.88 | LM: | 9.01 |
| AE1: | 0.54 | C: | 9.38 in |
| I: | 5.02 in |
Technical Specifications
| Service Factor: | 1 | Shaft Seal Material: | Viton |
| Output Shaft Assembly Code: | 1 | Output RPM: | 43.8 |
| Center Distance (in): | 3.25 | Product Type: | Right Angle |
| Output Shaft: | Hollow Bore | Assembly: | HM-1 |
| Input Diameter (in): | 0.875 in | No. of Gear Reductions: | Single |
| Ratio: | 40:1 | Thrust Rating - output shaft: | 2574 |
| Output Key: | 1/4 X 2.50 | Gear Type: | Worm |
| Reducer: | Worm - Right Angle | Ratio Range: | 40:1 |
| Input Style: | Flexible Coupling Input | Housing Material: | Cast Iron |
| Motor Frame Size: | 140TC | Input RPM: | 1,750 |
| Output Diameter (in): | 1.188 in | Input HP @ 1750 RPM: | 2.348 |
| Bore Code: | 19 | Product Line: | OLD GR Series - Ironman Worm Gear Reducers |
| Output Shaft Direction: | 1 | Series: | OLD GR Series - Ironman Worm Gear Reducers |
| Input Keyway: | 3/16 X 1.75 in | Model Code: | HM232 |
| Overhung Load Rating (Output Shaft(lb)): | 2,275 lb | Output Torque Rating (in-lb): | 2641 in/lbs |

