How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AE1: | 0.54 | U: | 0.875 in |
| L: | 6.76 in | F: | 4 |
| BF: | 0.53 | D: | 3.5 |
| AD: | 7.04 | BE1: | 0.5 in |
| I: | 5.02 in | V: | 2.51 in |
| Center Distance (in): | 3.25 in | BD: | 9 |
| AE2: | 0.29 | T: | 1.188 |
| AK: | 8.5 | C: | 9.38 in |
| L1: | 10.01 in | G: | 2 |
| B: | 8.75 | AG: | 7.88 |
| AJ: | 7.25 |
Technical Specifications
| Reducer: | Worm - Right Angle | Output Diameter (in): | 1.188 in |
| Input RPM: | 1,750 | Input Style: | Flexible Coupling Input |
| Shaft Seal Material: | Viton | Input Keyway: | 3/16 X 1.75 in |
| Input HP @ 1750 RPM: | 2.348 | Thrust Rating - output shaft: | 2574 |
| Model Code: | HM232 | Series: | OLD GR Series - Ironman Worm Gear Reducers |
| Assembly: | HM-1 | Output Shaft Direction: | 1 |
| Output RPM: | 43.8 | Output Key: | 1/4 X 2.50 |
| Housing Material: | Cast Iron | Ratio Range: | 40:1 |
| Motor Frame Size: | 180TC | Output Shaft Assembly Code: | 1 |
| Ratio: | 40:1 | Input Diameter (in): | 0.875 in |
| Center Distance (in): | 3.25 | Product Type: | Right Angle |
| Gear Type: | Worm | Output Shaft: | Hollow Bore |
| Bore Code: | 19 | Product Line: | OLD GR Series - Ironman Worm Gear Reducers |
| Service Factor: | 1 | No. of Gear Reductions: | Single |
| Overhung Load Rating (Output Shaft(lb)): | 2,275 lb | Output Torque Rating (in-lb): | 2641 in/lbs |

