How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| F: | 4 | I: | 5.02 in |
| AD: | 7.04 | BD: | 9 |
| BF: | 0.53 | U: | 0.875 in |
| L1: | 10.01 in | L: | 6.76 in |
| AE1: | 0.54 | C: | 9.38 in |
| G: | 2 | T: | 1.188 |
| AG: | 7.88 | B: | 8.75 |
| AK: | 8.5 | AE2: | 0.29 |
| Center Distance (in): | 3.25 in | BE1: | 0.5 in |
| AJ: | 7.25 | D: | 3.5 |
| V: | 2.51 in |
Technical Specifications
| Housing Material: | Cast Iron | Product Type: | Right Angle |
| Series: | OLD GR Series - Ironman Worm Gear Reducers | Motor Frame Size: | 180TC |
| Output Shaft: | Hollow Bore | Assembly: | HM-1 |
| No. of Gear Reductions: | Single | Input Style: | Flexible Coupling Input |
| Input Diameter (in): | 0.875 in | Input RPM: | 1,750 |
| Output Shaft Assembly Code: | 1 | Product Line: | OLD GR Series - Ironman Worm Gear Reducers |
| Reducer: | Worm - Right Angle | Output RPM: | 43.8 |
| Output Key: | 1/4 X 2.50 | Input Keyway: | 3/16 X 1.75 in |
| Output Diameter (in): | 1.188 in | Gear Type: | Worm |
| Input HP @ 1750 RPM: | 2.348 | Shaft Seal Material: | Viton |
| Bore Code: | 19 | Ratio Range: | 40:1 |
| Center Distance (in): | 3.25 | Model Code: | HM232 |
| Service Factor: | 1 | Ratio: | 40:1 |
| Thrust Rating - output shaft: | 2574 | Output Shaft Direction: | 1 |
| Output Torque Rating (in-lb): | 2641 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 2,275 lb |

