How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| L: | 6.76 in | B: | 8.75 |
| G: | 2 | AD: | 7.04 |
| F: | 4 | Center Distance (in): | 3.25 in |
| BD: | 9 | AK: | 8.5 |
| C: | 9.38 in | AJ: | 7.25 |
| AE1: | 0.54 | L1: | 10.01 in |
| U: | 0.875 in | BF: | 0.53 |
| AE2: | 0.29 | I: | 5.02 in |
| D: | 3.5 | AG: | 7.88 |
| T: | 1.188 | V: | 2.51 in |
| BE1: | 0.5 in |
Technical Specifications
| Input Diameter (in): | 0.875 in | Service Factor: | 1 |
| Output Shaft: | Hollow Bore | Center Distance (in): | 3.25 |
| Series: | OLD GR Series - Ironman Worm Gear Reducers | Ratio Range: | 40:1 |
| Shaft Seal Material: | Viton | Reducer: | Worm - Right Angle |
| Bore Code: | 19 | Output RPM: | 43.8 |
| Housing Material: | Cast Iron | Output Shaft Direction: | 1 |
| No. of Gear Reductions: | Single | Ratio: | 40:1 |
| Output Shaft Assembly Code: | 1 | Motor Frame Size: | 210TC |
| Input Keyway: | 3/16 X 1.75 in | Input RPM: | 1,750 |
| Thrust Rating - output shaft: | 2574 | Model Code: | HM232 |
| Assembly: | HM-1 | Product Line: | OLD GR Series - Ironman Worm Gear Reducers |
| Output Diameter (in): | 1.188 in | Product Type: | Right Angle |
| Gear Type: | Worm | Input Style: | Flexible Coupling Input |
| Input HP @ 1750 RPM: | 2.348 | Output Key: | 1/4 X 2.50 |
| Overhung Load Rating (Output Shaft(lb)): | 2,275 lb | Output Torque Rating (in-lb): | 2641 in/lbs |

