Grove Gear HM232-40-1-1.188-56C-L2
Part #:HM232-40-1-1.188-56C-L2
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| D: | 3.5 | AK: | 4.5 |
| V: | 2.51 in | C: | 9.38 in |
| G: | 2 | AD: | 7.04 |
| B: | 8.75 | F: | 4 |
| BD: | 5.88 | I: | 5.02 in |
| U: | 0.875 in | BF: | 0.41 |
| BE: | 0.38 in | Center Distance (in): | 3.25 in |
| AE2: | 0.29 | AJ: | 5.88 |
| AG: | 7.88 | L: | 6.76 in |
| T: | 1.188 | LM: | 9.01 |
| AE1: | 0.54 |
Technical Specifications
| Ratio: | 40:1 | Motor Frame Size: | 56C |
| No. of Gear Reductions: | Single | Output Diameter (in): | 1.188 in |
| Input Keyway: | 3/16 X 1.75 in | Product Type: | Right Angle |
| Output Shaft: | Hollow Bore | Output Shaft Assembly Code: | 1 |
| Product Line: | OLD GR Series - Ironman Worm Gear Reducers | Input HP @ 1750 RPM: | 2.348 |
| Thrust Rating - output shaft: | 2574 | Center Distance (in): | 3.25 |
| Output Shaft Direction: | 1 | Output RPM: | 43.8 |
| Reducer: | Worm - Right Angle | Bore Code: | 19 |
| Service Factor: | 1 | Output Key: | 1/4 X 2.50 |
| Assembly: | HM-1 | Input Style: | Flexible Coupling Input |
| Ratio Range: | 40:1 | Housing Material: | Cast Iron |
| Model Code: | HM232 | Shaft Seal Material: | Viton |
| Gear Type: | Worm | Input Diameter (in): | 0.875 in |
| Input RPM: | 1,750 | Series: | OLD GR Series - Ironman Worm Gear Reducers |
| Output Torque Rating (in-lb): | 2641 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 2,275 lb |

