Grove Gear HM232-40-1-1.188-56C-L4
Part #:HM232-40-1-1.188-56C-L4
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| F: | 4 | T: | 1.188 |
| AK: | 4.5 | BD: | 5.88 |
| U: | 0.875 in | LM: | 9.01 |
| BE: | 0.38 in | AE2: | 0.29 |
| Center Distance (in): | 3.25 in | AE1: | 0.54 |
| D: | 3.5 | C: | 9.38 in |
| L: | 6.76 in | AJ: | 5.88 |
| AD: | 7.04 | B: | 8.75 |
| V: | 2.51 in | G: | 2 |
| BF: | 0.41 | AG: | 7.88 |
| I: | 5.02 in |
Technical Specifications
| Ratio: | 40:1 | Center Distance (in): | 3.25 |
| Output Shaft Assembly Code: | 1 | Reducer: | Worm - Right Angle |
| Service Factor: | 1 | Input Diameter (in): | 0.875 in |
| Assembly: | HM-1 | No. of Gear Reductions: | Single |
| Output Key: | 1/4 X 2.50 | Input RPM: | 1,750 |
| Input Keyway: | 3/16 X 1.75 in | Ratio Range: | 40:1 |
| Model Code: | HM232 | Product Type: | Right Angle |
| Output RPM: | 43.8 | Output Shaft: | Hollow Bore |
| Input Style: | Flexible Coupling Input | Input HP @ 1750 RPM: | 2.348 |
| Bore Code: | 19 | Output Shaft Direction: | 1 |
| Gear Type: | Worm | Thrust Rating - output shaft: | 2574 |
| Motor Frame Size: | 56C | Housing Material: | Cast Iron |
| Product Line: | OLD GR Series - Ironman Worm Gear Reducers | Shaft Seal Material: | Viton |
| Series: | OLD GR Series - Ironman Worm Gear Reducers | Output Diameter (in): | 1.188 in |
| Overhung Load Rating (Output Shaft(lb)): | 2,275 lb | Output Torque Rating (in-lb): | 2641 in/lbs |

