Grove Gear HM232-40-1-1.250-180TC
Part #:HM232-40-1-1.250-180TC
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AK: | 8.5 | F: | 4 |
| AE1: | 0.54 | D: | 3.5 |
| Center Distance (in): | 3.25 in | B: | 8.75 |
| U: | 0.875 in | AG: | 7.88 |
| T: | 1.25 | L: | 6.76 in |
| BF: | 0.53 | AJ: | 7.25 |
| AD: | 7.04 | G: | 2 |
| C: | 9.38 in | L1: | 10.01 in |
| I: | 5.02 in | V: | 2.51 in |
| BE1: | 0.5 in | BD: | 9 |
| AE2: | 0.29 |
Technical Specifications
| Assembly: | HM-1 | Output Shaft: | Hollow Bore |
| No. of Gear Reductions: | Single | Model Code: | HM232 |
| Output RPM: | 43.8 | Gear Type: | Worm |
| Center Distance (in): | 3.25 | Thrust Rating - output shaft: | 2574 |
| Shaft Seal Material: | Viton | Output Diameter (in): | 1.25 in |
| Bore Code: | 20 | Input Style: | Flexible Coupling Input |
| Motor Frame Size: | 180TC | Product Type: | Right Angle |
| Input RPM: | 1,750 | Input Keyway: | 3/16 X 1.75 in |
| Input Diameter (in): | 0.875 in | Housing Material: | Cast Iron |
| Series: | OLD GR Series - Ironman Worm Gear Reducers | Output Key: | 1/4 X 2.50 |
| Output Shaft Assembly Code: | 1 | Reducer: | Worm - Right Angle |
| Ratio Range: | 40:1 | Output Shaft Direction: | 1 |
| Service Factor: | 1 | Input HP @ 1750 RPM: | 2.348 |
| Product Line: | OLD GR Series - Ironman Worm Gear Reducers | Ratio: | 40:1 |
| Overhung Load Rating (Output Shaft(lb)): | 2,275 lb | Output Torque Rating (in-lb): | 2641 in/lbs |

