Grove Gear HM232-40-1-1.250-180TC-L3
Part #:HM232-40-1-1.250-180TC-L3
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| V: | 2.51 in | L1: | 10.01 in |
| G: | 2 | BD: | 9 |
| BF: | 0.53 | BE1: | 0.5 in |
| F: | 4 | B: | 8.75 |
| D: | 3.5 | I: | 5.02 in |
| C: | 9.38 in | AE2: | 0.29 |
| L: | 6.76 in | AG: | 7.88 |
| Center Distance (in): | 3.25 in | U: | 0.875 in |
| AK: | 8.5 | AJ: | 7.25 |
| AD: | 7.04 | AE1: | 0.54 |
| T: | 1.25 |
Technical Specifications
| Series: | OLD GR Series - Ironman Worm Gear Reducers | Thrust Rating - output shaft: | 2574 |
| Gear Type: | Worm | Output RPM: | 43.8 |
| Model Code: | HM232 | Shaft Seal Material: | Viton |
| Input Style: | Flexible Coupling Input | Ratio Range: | 40:1 |
| Input Diameter (in): | 0.875 in | Reducer: | Worm - Right Angle |
| Center Distance (in): | 3.25 | Product Line: | OLD GR Series - Ironman Worm Gear Reducers |
| Input RPM: | 1,750 | Product Type: | Right Angle |
| Housing Material: | Cast Iron | Input Keyway: | 3/16 X 1.75 in |
| Bore Code: | 20 | Output Diameter (in): | 1.25 in |
| Output Shaft: | Hollow Bore | Assembly: | HM-1 |
| Output Shaft Direction: | 1 | Output Key: | 1/4 X 2.50 |
| Output Shaft Assembly Code: | 1 | Motor Frame Size: | 180TC |
| Service Factor: | 1 | Ratio: | 40:1 |
| Input HP @ 1750 RPM: | 2.348 | No. of Gear Reductions: | Single |
| Output Torque Rating (in-lb): | 2641 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 2,275 lb |

