How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| C: | 9.38 in | BE1: | 0.5 in |
| BF: | 0.53 | U: | 0.875 in |
| AK: | 8.5 | AE1: | 0.54 |
| BD: | 9 | B: | 8.75 |
| L1: | 10.01 in | L: | 6.76 in |
| AD: | 7.04 | AJ: | 7.25 |
| I: | 5.02 in | AG: | 7.88 |
| D: | 3.5 | AE2: | 0.29 |
| F: | 4 | T: | 1.25 |
| Center Distance (in): | 3.25 in | G: | 2 |
| V: | 2.51 in |
Technical Specifications
| Input Style: | Flexible Coupling Input | Thrust Rating - output shaft: | 2574 |
| Series: | OLD GR Series - Ironman Worm Gear Reducers | Service Factor: | 1 |
| Input Diameter (in): | 0.875 in | Input HP @ 1750 RPM: | 2.348 |
| Housing Material: | Cast Iron | Output RPM: | 43.8 |
| Output Shaft: | Hollow Bore | Output Shaft Assembly Code: | 1 |
| Model Code: | HM232 | Ratio Range: | 40:1 |
| Product Type: | Right Angle | No. of Gear Reductions: | Single |
| Output Key: | 1/4 X 2.50 | Motor Frame Size: | 210TC |
| Bore Code: | 20 | Input RPM: | 1,750 |
| Gear Type: | Worm | Product Line: | OLD GR Series - Ironman Worm Gear Reducers |
| Assembly: | HM-1 | Shaft Seal Material: | Viton |
| Reducer: | Worm - Right Angle | Center Distance (in): | 3.25 |
| Output Diameter (in): | 1.25 in | Output Shaft Direction: | 1 |
| Ratio: | 40:1 | Input Keyway: | 3/16 X 1.75 in |
| Overhung Load Rating (Output Shaft(lb)): | 2,275 lb | Output Torque Rating (in-lb): | 2641 in/lbs |

