How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| BE1: | 0.5 in | BF: | 0.53 |
| AE2: | 0.29 | L1: | 10.01 in |
| AK: | 8.5 | U: | 0.875 in |
| AE1: | 0.54 | L: | 6.76 in |
| BD: | 9 | V: | 2.51 in |
| C: | 9.38 in | I: | 5.02 in |
| B: | 8.75 | G: | 2 |
| T: | 1.25 | AJ: | 7.25 |
| D: | 3.5 | AG: | 7.88 |
| AD: | 7.04 | F: | 4 |
| Center Distance (in): | 3.25 in |
Technical Specifications
| Ratio: | 40:1 | Input Diameter (in): | 0.875 in |
| Output Key: | 1/4 X 2.50 | Motor Frame Size: | 210TC |
| Thrust Rating - output shaft: | 2574 | Input Keyway: | 3/16 X 1.75 in |
| No. of Gear Reductions: | Single | Shaft Seal Material: | Viton |
| Input HP @ 1750 RPM: | 2.348 | Assembly: | HM-1 |
| Output Shaft Assembly Code: | 1 | Output Diameter (in): | 1.25 in |
| Bore Code: | 20 | Service Factor: | 1 |
| Gear Type: | Worm | Housing Material: | Cast Iron |
| Model Code: | HM232 | Product Type: | Right Angle |
| Output Shaft: | Hollow Bore | Reducer: | Worm - Right Angle |
| Product Line: | OLD GR Series - Ironman Worm Gear Reducers | Input Style: | Flexible Coupling Input |
| Series: | OLD GR Series - Ironman Worm Gear Reducers | Ratio Range: | 40:1 |
| Input RPM: | 1,750 | Output RPM: | 43.8 |
| Output Shaft Direction: | 1 | Center Distance (in): | 3.25 |
| Overhung Load Rating (Output Shaft(lb)): | 2,275 lb | Output Torque Rating (in-lb): | 2641 in/lbs |

