Grove Gear HM232-40-1-1.438-140TC-L4
Part #:HM232-40-1-1.438-140TC-L4
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Center Distance (in): | 3.25 in | V: | 2.51 in |
| F: | 4 | BD: | 5.88 |
| LM: | 9.01 | I: | 5.02 in |
| G: | 2 | AE2: | 0.29 |
| AK: | 4.5 | AJ: | 5.88 |
| T: | 1.438 | L: | 6.76 in |
| U: | 0.875 in | C: | 9.38 in |
| D: | 3.5 | AD: | 7.04 |
| BF: | 0.41 | B: | 8.75 |
| AG: | 7.88 | AE1: | 0.54 |
| BE: | 0.38 in |
Technical Specifications
| Input Diameter (in): | 0.875 in | Reducer: | Worm - Right Angle |
| No. of Gear Reductions: | Single | Output Shaft Assembly Code: | 1 |
| Housing Material: | Cast Iron | Output Shaft: | Hollow Bore |
| Output Diameter (in): | 1.438 in | Product Type: | Right Angle |
| Output Key: | 3/8 x 3.00 | Input Style: | Flexible Coupling Input |
| Series: | OLD GR Series - Ironman Worm Gear Reducers | Ratio Range: | 40:1 |
| Input HP @ 1750 RPM: | 2.348 | Product Line: | OLD GR Series - Ironman Worm Gear Reducers |
| Assembly: | HM-1 | Ratio: | 40:1 |
| Thrust Rating - output shaft: | 2574 | Motor Frame Size: | 140TC |
| Bore Code: | 23 | Model Code: | HM232 |
| Center Distance (in): | 3.25 | Input Keyway: | 3/16 X 1.75 in |
| Shaft Seal Material: | Viton | Output RPM: | 43.8 |
| Output Shaft Direction: | 1 | Gear Type: | Worm |
| Service Factor: | 1 | Input RPM: | 1,750 |
| Overhung Load Rating (Output Shaft(lb)): | 2,275 lb | Output Torque Rating (in-lb): | 2641 in/lbs |

