Grove Gear HM232-40-1-1.438-180TC-L1
Part #:HM232-40-1-1.438-180TC-L1
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AK: | 8.5 | D: | 3.5 |
| T: | 1.438 | F: | 4 |
| V: | 2.51 in | BF: | 0.53 |
| AG: | 7.88 | BD: | 9 |
| Center Distance (in): | 3.25 in | G: | 2 |
| BE1: | 0.5 in | U: | 0.875 in |
| I: | 5.02 in | AE1: | 0.54 |
| AE2: | 0.29 | L: | 6.76 in |
| C: | 9.38 in | AD: | 7.04 |
| L1: | 10.01 in | B: | 8.75 |
| AJ: | 7.25 |
Technical Specifications
| Output Shaft Direction: | 1 | Output Shaft Assembly Code: | 1 |
| Gear Type: | Worm | Reducer: | Worm - Right Angle |
| Shaft Seal Material: | Viton | Center Distance (in): | 3.25 |
| Input HP @ 1750 RPM: | 2.348 | Output RPM: | 43.8 |
| Product Line: | OLD GR Series - Ironman Worm Gear Reducers | Ratio: | 40:1 |
| Product Type: | Right Angle | Housing Material: | Cast Iron |
| Output Shaft: | Hollow Bore | Output Diameter (in): | 1.438 in |
| Input Diameter (in): | 0.875 in | Input Keyway: | 3/16 X 1.75 in |
| Motor Frame Size: | 180TC | Series: | OLD GR Series - Ironman Worm Gear Reducers |
| Ratio Range: | 40:1 | No. of Gear Reductions: | Single |
| Service Factor: | 1 | Output Key: | 3/8 x 3.00 |
| Model Code: | HM232 | Bore Code: | 23 |
| Assembly: | HM-1 | Thrust Rating - output shaft: | 2574 |
| Input Style: | Flexible Coupling Input | Input RPM: | 1,750 |
| Output Torque Rating (in-lb): | 2641 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 2,275 lb |

