Grove Gear HM232-40-1-1.438-180TC-L9
Part #:HM232-40-1-1.438-180TC-L9
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| I: | 5.02 in | C: | 9.38 in |
| AK: | 8.5 | B: | 8.75 |
| F: | 4 | AG: | 7.88 |
| Center Distance (in): | 3.25 in | BE1: | 0.5 in |
| G: | 2 | BF: | 0.53 |
| L: | 6.76 in | V: | 2.51 in |
| AJ: | 7.25 | L1: | 10.01 in |
| AE2: | 0.29 | AE1: | 0.54 |
| BD: | 9 | T: | 1.438 |
| U: | 0.875 in | D: | 3.5 |
| AD: | 7.04 |
Technical Specifications
| Model Code: | HM232 | Center Distance (in): | 3.25 |
| Product Line: | OLD GR Series - Ironman Worm Gear Reducers | Shaft Seal Material: | Viton |
| Input HP @ 1750 RPM: | 2.348 | Input Diameter (in): | 0.875 in |
| Motor Frame Size: | 180TC | Series: | OLD GR Series - Ironman Worm Gear Reducers |
| Output RPM: | 43.8 | Input RPM: | 1,750 |
| Assembly: | HM-1 | Output Key: | 3/8 x 3.00 |
| Output Shaft Assembly Code: | 1 | Input Style: | Flexible Coupling Input |
| Reducer: | Worm - Right Angle | Bore Code: | 23 |
| Input Keyway: | 3/16 X 1.75 in | Gear Type: | Worm |
| Ratio: | 40:1 | Output Shaft Direction: | 1 |
| Housing Material: | Cast Iron | Service Factor: | 1 |
| Ratio Range: | 40:1 | Thrust Rating - output shaft: | 2574 |
| Product Type: | Right Angle | Output Diameter (in): | 1.438 in |
| No. of Gear Reductions: | Single | Output Shaft: | Hollow Bore |
| Output Torque Rating (in-lb): | 2641 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 2,275 lb |

