How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| L1: | 10.01 in | C: | 9.38 in |
| AD: | 7.04 | L: | 6.76 in |
| AG: | 7.88 | BE1: | 0.5 in |
| F: | 4 | AE1: | 0.54 |
| BF: | 0.53 | D: | 3.5 |
| AE2: | 0.29 | T: | 1.438 |
| B: | 8.75 | V: | 2.51 in |
| U: | 0.875 in | Center Distance (in): | 3.25 in |
| AJ: | 7.25 | G: | 2 |
| AK: | 8.5 | BD: | 9 |
| I: | 5.02 in |
Technical Specifications
| Center Distance (in): | 3.25 | Output Shaft Assembly Code: | 1 |
| Service Factor: | 1 | Input Diameter (in): | 0.875 in |
| Housing Material: | Cast Iron | Input RPM: | 1,750 |
| Product Line: | OLD GR Series - Ironman Worm Gear Reducers | Output Diameter (in): | 1.438 in |
| Assembly: | HM-1 | Output Shaft: | Hollow Bore |
| Output RPM: | 43.8 | Motor Frame Size: | 210TC |
| Ratio: | 40:1 | Thrust Rating - output shaft: | 2574 |
| Product Type: | Right Angle | Output Shaft Direction: | 1 |
| Reducer: | Worm - Right Angle | Output Key: | 3/8 x 3.00 |
| Gear Type: | Worm | Shaft Seal Material: | Viton |
| No. of Gear Reductions: | Single | Input Keyway: | 3/16 X 1.75 in |
| Input Style: | Flexible Coupling Input | Ratio Range: | 40:1 |
| Input HP @ 1750 RPM: | 2.348 | Model Code: | HM232 |
| Bore Code: | 23 | Series: | OLD GR Series - Ironman Worm Gear Reducers |
| Output Torque Rating (in-lb): | 2641 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 2,275 lb |

