Grove Gear HM232-40-1-1.500-140TC-L1
Part #:HM232-40-1-1.500-140TC-L1
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| U: | 0.875 in | B: | 8.75 |
| AE2: | 0.29 | BF: | 0.41 |
| G: | 2 | AD: | 7.04 |
| V: | 2.51 in | BE: | 0.38 in |
| AG: | 7.88 | AE1: | 0.54 |
| AJ: | 5.88 | F: | 4 |
| C: | 9.38 in | AK: | 4.5 |
| BD: | 5.88 | T: | 1.5 |
| L: | 6.76 in | D: | 3.5 |
| Center Distance (in): | 3.25 in | LM: | 9.01 |
| I: | 5.02 in |
Technical Specifications
| Input HP @ 1750 RPM: | 2.348 | Center Distance (in): | 3.25 |
| Input Keyway: | 3/16 X 1.75 in | Model Code: | HM232 |
| Motor Frame Size: | 140TC | Input Diameter (in): | 0.875 in |
| Bore Code: | 24 | Product Line: | OLD GR Series - Ironman Worm Gear Reducers |
| Housing Material: | Cast Iron | Output Shaft Direction: | 1 |
| Assembly: | HM-1 | Thrust Rating - output shaft: | 2574 |
| Input Style: | Flexible Coupling Input | Output RPM: | 43.8 |
| Output Shaft: | Hollow Bore | Output Diameter (in): | 1.5 in |
| Series: | OLD GR Series - Ironman Worm Gear Reducers | No. of Gear Reductions: | Single |
| Product Type: | Right Angle | Output Key: | 3/8 x 3.00 |
| Reducer: | Worm - Right Angle | Ratio Range: | 40:1 |
| Output Shaft Assembly Code: | 1 | Ratio: | 40:1 |
| Service Factor: | 1 | Input RPM: | 1,750 |
| Gear Type: | Worm | Shaft Seal Material: | Viton |
| Output Torque Rating (in-lb): | 2641 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 2,275 lb |

