Grove Gear HM232-40-1-1.500-180TC-L1
Part #:HM232-40-1-1.500-180TC-L1
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AK: | 8.5 | B: | 8.75 |
| T: | 1.5 | D: | 3.5 |
| AJ: | 7.25 | AE2: | 0.29 |
| C: | 9.38 in | AG: | 7.88 |
| Center Distance (in): | 3.25 in | BF: | 0.53 |
| I: | 5.02 in | V: | 2.51 in |
| U: | 0.875 in | G: | 2 |
| F: | 4 | L1: | 10.01 in |
| BE1: | 0.5 in | BD: | 9 |
| AE1: | 0.54 | L: | 6.76 in |
| AD: | 7.04 |
Technical Specifications
| Shaft Seal Material: | Viton | Output Diameter (in): | 1.5 in |
| No. of Gear Reductions: | Single | Service Factor: | 1 |
| Center Distance (in): | 3.25 | Thrust Rating - output shaft: | 2574 |
| Assembly: | HM-1 | Output Key: | 3/8 x 3.00 |
| Model Code: | HM232 | Output Shaft: | Hollow Bore |
| Output Shaft Direction: | 1 | Input HP @ 1750 RPM: | 2.348 |
| Input Style: | Flexible Coupling Input | Product Type: | Right Angle |
| Product Line: | OLD GR Series - Ironman Worm Gear Reducers | Output RPM: | 43.8 |
| Input RPM: | 1,750 | Reducer: | Worm - Right Angle |
| Bore Code: | 24 | Ratio Range: | 40:1 |
| Gear Type: | Worm | Motor Frame Size: | 180TC |
| Input Keyway: | 3/16 X 1.75 in | Output Shaft Assembly Code: | 1 |
| Ratio: | 40:1 | Series: | OLD GR Series - Ironman Worm Gear Reducers |
| Housing Material: | Cast Iron | Input Diameter (in): | 0.875 in |
| Overhung Load Rating (Output Shaft(lb)): | 2,275 lb | Output Torque Rating (in-lb): | 2641 in/lbs |

