How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| B: | 8.75 | AK: | 4.5 |
| BF: | 0.41 | I: | 5.02 in |
| G: | 2 | AE1: | 0.54 |
| AD: | 7.04 | AG: | 7.88 |
| BE: | 0.38 in | AJ: | 5.88 |
| AE2: | 0.29 | C: | 9.38 in |
| Center Distance (in): | 3.25 in | L: | 6.76 in |
| T: | 1.5 | F: | 4 |
| D: | 3.5 | U: | 0.875 in |
| V: | 2.51 in | BD: | 5.88 |
| LM: | 9.01 |
Technical Specifications
| Gear Type: | Worm | Output Shaft Assembly Code: | 1 |
| Product Line: | OLD GR Series - Ironman Worm Gear Reducers | Output Diameter (in): | 1.5 in |
| Input Diameter (in): | 0.875 in | Shaft Seal Material: | Viton |
| Input HP @ 1750 RPM: | 2.348 | Thrust Rating - output shaft: | 2574 |
| Service Factor: | 1 | Output RPM: | 43.8 |
| Series: | OLD GR Series - Ironman Worm Gear Reducers | Model Code: | HM232 |
| No. of Gear Reductions: | Single | Input RPM: | 1,750 |
| Bore Code: | 24 | Output Shaft Direction: | 1 |
| Input Keyway: | 3/16 X 1.75 in | Output Shaft: | Hollow Bore |
| Ratio: | 40:1 | Motor Frame Size: | 56C |
| Product Type: | Right Angle | Output Key: | 3/8 x 3.00 |
| Center Distance (in): | 3.25 | Reducer: | Worm - Right Angle |
| Input Style: | Flexible Coupling Input | Housing Material: | Cast Iron |
| Assembly: | HM-1 | Ratio Range: | 40:1 |
| Overhung Load Rating (Output Shaft(lb)): | 2,275 lb | Output Torque Rating (in-lb): | 2641 in/lbs |

