How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| G: | 2 | F: | 4 |
| BD: | 5.88 | L: | 6.76 in |
| V: | 2.51 in | AK: | 4.5 |
| AJ: | 5.88 | I: | 5.02 in |
| C: | 9.38 in | AD: | 7.04 |
| U: | 0.875 in | AE1: | 0.54 |
| B: | 8.75 | BF: | 0.41 |
| AE2: | 0.29 | T: | 1.5 |
| BE: | 0.38 in | AG: | 7.88 |
| D: | 3.5 | LM: | 9.01 |
| Center Distance (in): | 3.25 in |
Technical Specifications
| Center Distance (in): | 3.25 | Output Shaft Assembly Code: | 1 |
| Input RPM: | 1,750 | Series: | OLD GR Series - Ironman Worm Gear Reducers |
| No. of Gear Reductions: | Single | Input Style: | Flexible Coupling Input |
| Product Line: | OLD GR Series - Ironman Worm Gear Reducers | Gear Type: | Worm |
| Reducer: | Worm - Right Angle | Shaft Seal Material: | Viton |
| Service Factor: | 1 | Input HP @ 1750 RPM: | 2.348 |
| Housing Material: | Cast Iron | Assembly: | HM-1 |
| Output Shaft Direction: | 1 | Model Code: | HM232 |
| Output Shaft: | Hollow Bore | Input Keyway: | 3/16 X 1.75 in |
| Product Type: | Right Angle | Bore Code: | 24 |
| Input Diameter (in): | 0.875 in | Output RPM: | 43.8 |
| Output Diameter (in): | 1.5 in | Thrust Rating - output shaft: | 2574 |
| Motor Frame Size: | 56C | Output Key: | 3/8 x 3.00 |
| Ratio Range: | 40:1 | Ratio: | 40:1 |
| Output Torque Rating (in-lb): | 2641 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 2,275 lb |

