How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AK: | 4.5 | T: | 1.625 |
| AE1: | 0.54 | B: | 8.75 |
| BF: | 0.41 | U: | 0.875 in |
| L: | 6.76 in | AE2: | 0.29 |
| AG: | 7.88 | C: | 9.38 in |
| G: | 2 | Center Distance (in): | 3.25 in |
| LM: | 9.01 | D: | 3.5 |
| BD: | 5.88 | V: | 2.51 in |
| BE: | 0.38 in | AD: | 7.04 |
| AJ: | 5.88 | F: | 4 |
| I: | 5.02 in |
Technical Specifications
| Output Shaft Assembly Code: | 1 | Model Code: | HM232 |
| Assembly: | HM-1 | Center Distance (in): | 3.25 |
| Reducer: | Worm - Right Angle | Input Style: | Flexible Coupling Input |
| Input Keyway: | 3/16 X 1.75 in | Output Key: | 3/8 x 3.00 |
| Ratio: | 40:1 | Housing Material: | Cast Iron |
| No. of Gear Reductions: | Single | Output Shaft Direction: | 1 |
| Input RPM: | 1,750 | Series: | OLD GR Series - Ironman Worm Gear Reducers |
| Service Factor: | 1 | Shaft Seal Material: | Viton |
| Gear Type: | Worm | Bore Code: | 26 |
| Ratio Range: | 40:1 | Output Shaft: | Hollow Bore |
| Input HP @ 1750 RPM: | 2.348 | Input Diameter (in): | 0.875 in |
| Product Type: | Right Angle | Motor Frame Size: | 140TC |
| Product Line: | OLD GR Series - Ironman Worm Gear Reducers | Thrust Rating - output shaft: | 2574 |
| Output RPM: | 43.8 | Output Diameter (in): | 1.625 in |
| Output Torque Rating (in-lb): | 2641 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 2,275 lb |

