How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| I: | 5.02 in | U: | 0.875 in |
| AK: | 4.5 | C: | 9.38 in |
| Center Distance (in): | 3.25 in | B: | 8.75 |
| T: | 1.625 | AJ: | 5.88 |
| AD: | 7.04 | AG: | 7.88 |
| LM: | 9.01 | BE: | 0.38 in |
| AE1: | 0.54 | F: | 4 |
| AE2: | 0.29 | G: | 2 |
| BF: | 0.41 | V: | 2.51 in |
| D: | 3.5 | BD: | 5.88 |
| L: | 6.76 in |
Technical Specifications
| Ratio Range: | 40:1 | Ratio: | 40:1 |
| Gear Type: | Worm | Product Line: | OLD GR Series - Ironman Worm Gear Reducers |
| Housing Material: | Cast Iron | Shaft Seal Material: | Viton |
| Product Type: | Right Angle | Output Diameter (in): | 1.625 in |
| Service Factor: | 1 | Input Keyway: | 3/16 X 1.75 in |
| Motor Frame Size: | 140TC | Input RPM: | 1,750 |
| Input Style: | Flexible Coupling Input | Input Diameter (in): | 0.875 in |
| No. of Gear Reductions: | Single | Output Shaft Direction: | 1 |
| Series: | OLD GR Series - Ironman Worm Gear Reducers | Output Key: | 3/8 x 3.00 |
| Input HP @ 1750 RPM: | 2.348 | Output Shaft: | Hollow Bore |
| Reducer: | Worm - Right Angle | Output Shaft Assembly Code: | 1 |
| Thrust Rating - output shaft: | 2574 | Assembly: | HM-1 |
| Model Code: | HM232 | Center Distance (in): | 3.25 |
| Bore Code: | 26 | Output RPM: | 43.8 |
| Overhung Load Rating (Output Shaft(lb)): | 2,275 lb | Output Torque Rating (in-lb): | 2641 in/lbs |

