How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| B: | 8.75 | AE1: | 0.54 |
| Center Distance (in): | 3.25 in | V: | 2.51 in |
| AG: | 7.88 | AD: | 7.04 |
| T: | 1.625 | I: | 5.02 in |
| BF: | 0.53 | C: | 9.38 in |
| L1: | 10.01 in | D: | 3.5 |
| G: | 2 | AK: | 8.5 |
| BD: | 9 | AJ: | 7.25 |
| U: | 0.875 in | L: | 6.76 in |
| AE2: | 0.29 | BE1: | 0.5 in |
| F: | 4 |
Technical Specifications
| Reducer: | Worm - Right Angle | Model Code: | HM232 |
| Input Style: | Flexible Coupling Input | Motor Frame Size: | 180TC |
| Service Factor: | 1 | Housing Material: | Cast Iron |
| Output RPM: | 43.8 | Ratio: | 40:1 |
| Shaft Seal Material: | Viton | Bore Code: | 26 |
| Input Diameter (in): | 0.875 in | Product Type: | Right Angle |
| Input Keyway: | 3/16 X 1.75 in | Gear Type: | Worm |
| Output Diameter (in): | 1.625 in | Output Shaft Direction: | 1 |
| No. of Gear Reductions: | Single | Thrust Rating - output shaft: | 2574 |
| Input HP @ 1750 RPM: | 2.348 | Assembly: | HM-1 |
| Center Distance (in): | 3.25 | Output Shaft: | Hollow Bore |
| Series: | OLD GR Series - Ironman Worm Gear Reducers | Product Line: | OLD GR Series - Ironman Worm Gear Reducers |
| Output Key: | 3/8 x 3.00 | Input RPM: | 1,750 |
| Ratio Range: | 40:1 | Output Shaft Assembly Code: | 1 |
| Output Torque Rating (in-lb): | 2641 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 2,275 lb |

