How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Center Distance (in): | 3.25 in | B: | 8.75 |
| G: | 2 | BD: | 9 |
| L1: | 10.01 in | L: | 6.76 in |
| AJ: | 7.25 | I: | 5.02 in |
| AD: | 7.04 | AG: | 7.88 |
| AK: | 8.5 | D: | 3.5 |
| V: | 2.51 in | T: | 1.625 |
| F: | 4 | BF: | 0.53 |
| U: | 0.875 in | C: | 9.38 in |
| BE1: | 0.5 in | AE2: | 0.29 |
| AE1: | 0.54 |
Technical Specifications
| Output RPM: | 43.8 | Input HP @ 1750 RPM: | 2.348 |
| Output Key: | 3/8 x 3.00 | Housing Material: | Cast Iron |
| Series: | OLD GR Series - Ironman Worm Gear Reducers | Input Style: | Flexible Coupling Input |
| No. of Gear Reductions: | Single | Gear Type: | Worm |
| Center Distance (in): | 3.25 | Output Shaft Assembly Code: | 1 |
| Output Diameter (in): | 1.625 in | Input Keyway: | 3/16 X 1.75 in |
| Ratio Range: | 40:1 | Thrust Rating - output shaft: | 2574 |
| Assembly: | HM-1 | Motor Frame Size: | 210TC |
| Bore Code: | 26 | Reducer: | Worm - Right Angle |
| Shaft Seal Material: | Viton | Input RPM: | 1,750 |
| Output Shaft Direction: | 1 | Output Shaft: | Hollow Bore |
| Service Factor: | 1 | Model Code: | HM232 |
| Product Line: | OLD GR Series - Ironman Worm Gear Reducers | Input Diameter (in): | 0.875 in |
| Ratio: | 40:1 | Product Type: | Right Angle |
| Output Torque Rating (in-lb): | 2641 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 2,275 lb |

