How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Center Distance (in): | 3.25 in | T: | 1.625 |
| C: | 9.38 in | U: | 0.875 in |
| D: | 3.5 | BF: | 0.41 |
| G: | 2 | B: | 8.75 |
| AK: | 4.5 | AE1: | 0.54 |
| V: | 2.51 in | AG: | 7.88 |
| BE: | 0.38 in | F: | 4 |
| I: | 5.02 in | BD: | 5.88 |
| AD: | 7.04 | AJ: | 5.88 |
| AE2: | 0.29 | L: | 6.76 in |
| LM: | 9.01 |
Technical Specifications
| Series: | OLD GR Series - Ironman Worm Gear Reducers | Thrust Rating - output shaft: | 2574 |
| Shaft Seal Material: | Viton | Bore Code: | 26 |
| Motor Frame Size: | 56C | Product Line: | OLD GR Series - Ironman Worm Gear Reducers |
| Center Distance (in): | 3.25 | Reducer: | Worm - Right Angle |
| Assembly: | HM-1 | Input HP @ 1750 RPM: | 2.348 |
| Output Key: | 3/8 x 3.00 | Output RPM: | 43.8 |
| Product Type: | Right Angle | Housing Material: | Cast Iron |
| Output Shaft: | Hollow Bore | Output Shaft Assembly Code: | 1 |
| Model Code: | HM232 | Gear Type: | Worm |
| Ratio Range: | 40:1 | Input RPM: | 1,750 |
| Input Diameter (in): | 0.875 in | Output Diameter (in): | 1.625 in |
| Input Keyway: | 3/16 X 1.75 in | Output Shaft Direction: | 1 |
| Service Factor: | 1 | No. of Gear Reductions: | Single |
| Ratio: | 40:1 | Input Style: | Flexible Coupling Input |
| Output Torque Rating (in-lb): | 2641 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 2,275 lb |

