How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| D: | 3.5 | AJ: | 5.88 |
| T: | 1.625 | B: | 8.75 |
| L: | 6.76 in | C: | 9.38 in |
| Center Distance (in): | 3.25 in | U: | 0.875 in |
| LM: | 9.01 | I: | 5.02 in |
| BF: | 0.41 | F: | 4 |
| G: | 2 | BD: | 5.88 |
| AG: | 7.88 | V: | 2.51 in |
| BE: | 0.38 in | AK: | 4.5 |
| AE2: | 0.29 | AE1: | 0.54 |
| AD: | 7.04 |
Technical Specifications
| Service Factor: | 1 | Model Code: | HM232 |
| Output Key: | 3/8 x 3.00 | Ratio: | 40:1 |
| Housing Material: | Cast Iron | Output Shaft Assembly Code: | 1 |
| Thrust Rating - output shaft: | 2574 | Input Keyway: | 3/16 X 1.75 in |
| Series: | OLD GR Series - Ironman Worm Gear Reducers | Input HP @ 1750 RPM: | 2.348 |
| Product Type: | Right Angle | Shaft Seal Material: | Viton |
| Input Diameter (in): | 0.875 in | Motor Frame Size: | 56C |
| Input RPM: | 1,750 | Output Diameter (in): | 1.625 in |
| Input Style: | Flexible Coupling Input | Gear Type: | Worm |
| Output Shaft Direction: | 1 | Assembly: | HM-1 |
| Ratio Range: | 40:1 | Output RPM: | 43.8 |
| Reducer: | Worm - Right Angle | Output Shaft: | Hollow Bore |
| Center Distance (in): | 3.25 | Bore Code: | 26 |
| Product Line: | OLD GR Series - Ironman Worm Gear Reducers | No. of Gear Reductions: | Single |
| Overhung Load Rating (Output Shaft(lb)): | 2,275 lb | Output Torque Rating (in-lb): | 2641 in/lbs |

