How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| BD: | 5.88 | B: | 8.75 |
| C: | 9.38 in | U: | 0.875 in |
| AG: | 7.88 | AK: | 4.5 |
| V: | 2.51 in | T: | 1.688 |
| AE1: | 0.54 | I: | 5.02 in |
| Center Distance (in): | 3.25 in | AE2: | 0.29 |
| BE: | 0.38 in | BF: | 0.41 |
| LM: | 9.01 | AJ: | 5.88 |
| L: | 6.76 in | F: | 4 |
| G: | 2 | D: | 3.5 |
| AD: | 7.04 |
Technical Specifications
| Output Key: | 3/8 x 3.00 | Series: | OLD GR Series - Ironman Worm Gear Reducers |
| Shaft Seal Material: | Viton | Product Line: | OLD GR Series - Ironman Worm Gear Reducers |
| Input Keyway: | 3/16 X 1.75 in | No. of Gear Reductions: | Single |
| Bore Code: | 27 | Reducer: | Worm - Right Angle |
| Output RPM: | 43.8 | Thrust Rating - output shaft: | 2574 |
| Service Factor: | 1 | Output Shaft Direction: | 1 |
| Ratio Range: | 40:1 | Center Distance (in): | 3.25 |
| Output Shaft: | Hollow Bore | Input Diameter (in): | 0.875 in |
| Output Diameter (in): | 1.688 in | Output Shaft Assembly Code: | 1 |
| Input RPM: | 1,750 | Gear Type: | Worm |
| Input Style: | Flexible Coupling Input | Motor Frame Size: | 140TC |
| Input HP @ 1750 RPM: | 2.348 | Housing Material: | Cast Iron |
| Model Code: | HM232 | Ratio: | 40:1 |
| Product Type: | Right Angle | Assembly: | HM-1 |
| Overhung Load Rating (Output Shaft(lb)): | 2,275 lb | Output Torque Rating (in-lb): | 2641 in/lbs |

