How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AE2: | 0.29 | BE1: | 0.5 in |
| AG: | 7.88 | AJ: | 7.25 |
| Center Distance (in): | 3.25 in | BD: | 9 |
| BF: | 0.53 | F: | 4 |
| AE1: | 0.54 | AD: | 7.04 |
| I: | 5.02 in | B: | 8.75 |
| G: | 2 | AK: | 8.5 |
| L: | 6.76 in | C: | 9.38 in |
| L1: | 10.01 in | V: | 2.51 in |
| D: | 3.5 | U: | 0.875 in |
| T: | 1.688 |
Technical Specifications
| Product Type: | Right Angle | Motor Frame Size: | 180TC |
| Input Style: | Flexible Coupling Input | Assembly: | HM-1 |
| Output Shaft Direction: | 1 | Output Key: | 3/8 x 3.00 |
| Output RPM: | 43.8 | No. of Gear Reductions: | Single |
| Reducer: | Worm - Right Angle | Series: | OLD GR Series - Ironman Worm Gear Reducers |
| Ratio: | 40:1 | Output Diameter (in): | 1.688 in |
| Output Shaft: | Hollow Bore | Service Factor: | 1 |
| Bore Code: | 27 | Input Keyway: | 3/16 X 1.75 in |
| Center Distance (in): | 3.25 | Shaft Seal Material: | Viton |
| Thrust Rating - output shaft: | 2574 | Input Diameter (in): | 0.875 in |
| Output Shaft Assembly Code: | 1 | Model Code: | HM232 |
| Ratio Range: | 40:1 | Product Line: | OLD GR Series - Ironman Worm Gear Reducers |
| Input HP @ 1750 RPM: | 2.348 | Input RPM: | 1,750 |
| Gear Type: | Worm | Housing Material: | Cast Iron |
| Output Torque Rating (in-lb): | 2641 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 2,275 lb |

