How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Center Distance (in): | 3.25 in | AE1: | 0.54 |
| I: | 5.02 in | B: | 8.75 |
| U: | 0.875 in | LM: | 9.01 |
| V: | 2.51 in | AG: | 7.88 |
| BE: | 0.38 in | D: | 3.5 |
| G: | 2 | AK: | 4.5 |
| C: | 9.38 in | AD: | 7.04 |
| BF: | 0.41 | AJ: | 5.88 |
| F: | 4 | T: | 1.688 |
| L: | 6.76 in | AE2: | 0.29 |
| BD: | 5.88 |
Technical Specifications
| Ratio: | 40:1 | Bore Code: | 27 |
| Center Distance (in): | 3.25 | Motor Frame Size: | 56C |
| Output RPM: | 43.8 | Output Diameter (in): | 1.688 in |
| Input HP @ 1750 RPM: | 2.348 | Product Line: | OLD GR Series - Ironman Worm Gear Reducers |
| Output Shaft: | Hollow Bore | Input Diameter (in): | 0.875 in |
| Input Style: | Flexible Coupling Input | Ratio Range: | 40:1 |
| Shaft Seal Material: | Viton | Housing Material: | Cast Iron |
| Input Keyway: | 3/16 X 1.75 in | Output Shaft Direction: | 1 |
| Thrust Rating - output shaft: | 2574 | No. of Gear Reductions: | Single |
| Gear Type: | Worm | Output Shaft Assembly Code: | 1 |
| Model Code: | HM232 | Series: | OLD GR Series - Ironman Worm Gear Reducers |
| Service Factor: | 1 | Assembly: | HM-1 |
| Output Key: | 3/8 x 3.00 | Input RPM: | 1,750 |
| Reducer: | Worm - Right Angle | Product Type: | Right Angle |
| Output Torque Rating (in-lb): | 2641 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 2,275 lb |

