Grove Gear HM232-40-1-1.750-140TC-L2
Part #:HM232-40-1-1.750-140TC-L2
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| D: | 3.5 | C: | 9.38 in |
| G: | 2 | T: | 1.75 |
| BE: | 0.38 in | L: | 6.76 in |
| AK: | 4.5 | V: | 2.51 in |
| AJ: | 5.88 | BF: | 0.41 |
| AE2: | 0.29 | AD: | 7.04 |
| LM: | 9.01 | AE1: | 0.54 |
| I: | 5.02 in | U: | 0.875 in |
| AG: | 7.88 | F: | 4 |
| B: | 8.75 | Center Distance (in): | 3.25 in |
| BD: | 5.88 |
Technical Specifications
| Bore Code: | 28 | Housing Material: | Cast Iron |
| Thrust Rating - output shaft: | 2574 | Ratio Range: | 40:1 |
| Input Keyway: | 3/16 X 1.75 in | Input Style: | Flexible Coupling Input |
| Input HP @ 1750 RPM: | 2.348 | Output Shaft Assembly Code: | 1 |
| Product Line: | OLD GR Series - Ironman Worm Gear Reducers | Output Shaft Direction: | 1 |
| Model Code: | HM232 | Output Shaft: | Hollow Bore |
| Shaft Seal Material: | Viton | Ratio: | 40:1 |
| Input Diameter (in): | 0.875 in | Series: | OLD GR Series - Ironman Worm Gear Reducers |
| No. of Gear Reductions: | Single | Center Distance (in): | 3.25 |
| Reducer: | Worm - Right Angle | Motor Frame Size: | 140TC |
| Input RPM: | 1,750 | Output Diameter (in): | 1.75 in |
| Output Key: | 3/8 x 3.00 | Gear Type: | Worm |
| Service Factor: | 1 | Product Type: | Right Angle |
| Output RPM: | 43.8 | Assembly: | HM-1 |
| Output Torque Rating (in-lb): | 2641 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 2,275 lb |

