Grove Gear HM232-40-1-1.750-140TC-L9
Part #:HM232-40-1-1.750-140TC-L9
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AK: | 4.5 | G: | 2 |
| LM: | 9.01 | Center Distance (in): | 3.25 in |
| V: | 2.51 in | AE2: | 0.29 |
| L: | 6.76 in | B: | 8.75 |
| F: | 4 | AJ: | 5.88 |
| AE1: | 0.54 | BF: | 0.41 |
| I: | 5.02 in | T: | 1.75 |
| BE: | 0.38 in | D: | 3.5 |
| U: | 0.875 in | AG: | 7.88 |
| BD: | 5.88 | C: | 9.38 in |
| AD: | 7.04 |
Technical Specifications
| Input Keyway: | 3/16 X 1.75 in | Center Distance (in): | 3.25 |
| Output RPM: | 43.8 | Ratio Range: | 40:1 |
| Gear Type: | Worm | Service Factor: | 1 |
| Assembly: | HM-1 | No. of Gear Reductions: | Single |
| Product Type: | Right Angle | Output Diameter (in): | 1.75 in |
| Output Shaft: | Hollow Bore | Motor Frame Size: | 140TC |
| Input Style: | Flexible Coupling Input | Bore Code: | 28 |
| Output Shaft Direction: | 1 | Input Diameter (in): | 0.875 in |
| Output Shaft Assembly Code: | 1 | Output Key: | 3/8 x 3.00 |
| Product Line: | OLD GR Series - Ironman Worm Gear Reducers | Series: | OLD GR Series - Ironman Worm Gear Reducers |
| Input HP @ 1750 RPM: | 2.348 | Ratio: | 40:1 |
| Shaft Seal Material: | Viton | Reducer: | Worm - Right Angle |
| Input RPM: | 1,750 | Housing Material: | Cast Iron |
| Thrust Rating - output shaft: | 2574 | Model Code: | HM232 |
| Overhung Load Rating (Output Shaft(lb)): | 2,275 lb | Output Torque Rating (in-lb): | 2641 in/lbs |

