How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| BF: | 0.53 | AD: | 7.04 |
| T: | 1.75 | D: | 3.5 |
| Center Distance (in): | 3.25 in | F: | 4 |
| AE2: | 0.29 | BE1: | 0.5 in |
| L: | 6.76 in | V: | 2.51 in |
| AK: | 8.5 | I: | 5.02 in |
| AE1: | 0.54 | BD: | 9 |
| G: | 2 | AJ: | 7.25 |
| C: | 9.38 in | AG: | 7.88 |
| B: | 8.75 | L1: | 10.01 in |
| U: | 0.875 in |
Technical Specifications
| Thrust Rating - output shaft: | 2574 | Output Key: | 3/8 x 3.00 |
| Input RPM: | 1,750 | Series: | OLD GR Series - Ironman Worm Gear Reducers |
| Output RPM: | 43.8 | Input HP @ 1750 RPM: | 2.348 |
| Input Style: | Flexible Coupling Input | Assembly: | HM-1 |
| Service Factor: | 1 | Product Line: | OLD GR Series - Ironman Worm Gear Reducers |
| Housing Material: | Cast Iron | Gear Type: | Worm |
| No. of Gear Reductions: | Single | Motor Frame Size: | 180TC |
| Ratio: | 40:1 | Output Shaft: | Hollow Bore |
| Bore Code: | 28 | Output Shaft Direction: | 1 |
| Reducer: | Worm - Right Angle | Input Diameter (in): | 0.875 in |
| Center Distance (in): | 3.25 | Ratio Range: | 40:1 |
| Output Shaft Assembly Code: | 1 | Shaft Seal Material: | Viton |
| Input Keyway: | 3/16 X 1.75 in | Model Code: | HM232 |
| Output Diameter (in): | 1.75 in | Product Type: | Right Angle |
| Output Torque Rating (in-lb): | 2641 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 2,275 lb |

